Baldor Electric Company
Baldor
  Product Quick Search
Baldor
Our job is making yours easier. Worldwide.
HomeLocate DistributorContact UsSite Map
blank.gif
Products Support News/Events About Baldor Investor Relations

Select Product Features To Refine Your Search


AC Motors |
Click on a Catalog Number to see the product overview.
OR Click on a column heading to sort the results.
OR Select attributes to the left to narrow the results list.
OR Try our Power Search.


Commercial Motors

Total Records: 161 Page  of 11 NEXT >> 
CATALOG
NUMBER

PHASE
 HP / kW 
RPM
VOLTAGE
ENCLOSURE
NEMA
  JL145A0.25 / 0.19 1725 115/230 OPEN 56J 
  CHM144A0.25 / 0.19 1725 230/460 TEAO 48Z 
  J2L145A0.25 / 0.19 1725 115/230 OPEN 56J 
  RSP1441A0.25 / 0.19 1725 115 OPEN 48 
  RSP1442A0.25 / 0.19 1725 230 OPEN 48 
  V2L145A0.25 / 0.19 1725 115/230 OPEN 56C 
  RHM144A0.25 / 0.19 1725 230/460 OPAO 48 
  CHC144A0.25 / 0.19 1700 115/230 TEAO 48Z 
  YPC144A0.25 / 0.19 1625 115 TEAO 48YZ 
  RL144A0.25 / 0.19 1725 115/230 OPEN 48 
  VL145A0.25 / 0.19 1725 115/230 OPEN 56C 
  RHC144A0.25 / 0.19 1675 115/230 OPAO 48 
  HIC174A0.25 / 0.19 1725 115/230 TEAO 48Z 
  RHC164A0.25 / 0.19 1100 115/230 OPAO 48 
  YPC1624A0.25 / 0.19 1075/875 115 TEAO 48YZ 
Total Records: 161 Page  of 11 NEXT >> 
AC MOTORS POWER SEARCH
Family Phase Horsepower/Kw

ex: 1.25 OR 1.25-2.5
RPM Voltage Enclosure